FAN370SUPER
Discontinued
Super-Duty Socket A/370 CPU Heatsink+Fan
FAN370SUPERProper cooling systems are arguably the most important part of a fast-running, interruption-free computer. Without adequate cooling, workstations can overheat causing CPU slowdowns and system freezes translating into downtime. Fans like the FAN370SUPER offer great cooling at a great price. Suited for overclocked Pentium III and AMD Athlon environments, this super-duty socket A/370 CPU cooler keeps your computer running at optimal temperatures.
The StarTech.com Advantage
- CPU operates at a cooler temperature for better system reliability
- Ball-Bearing fan provides increased reliability, airflow and longer life
Applications
- Overclocking Pentium III FC-PGA, AMD Athlon Thunderbird, Intel Celeron FC-PGA, or AMD Duron CPUs
- PCs operating in high temperature conditions
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 4700 |
| Airflow (CFM) | 20 |
| AMD | Athlon & Duron up to 1.4 GHz |
| Connector | TX 3 motherboard power connector |
| CPU Compatibility | |
| Fan Dimensions | |
| Fan Enclosure | Plastic |
| Fan Type | Ball Bearing |
| Heat sink Dimensions | |
| Heatsink Material | Aluminum with Copper base |
| Inches | 2.4 x 2.4 x 0.7 |
| 2.5 x 2.6 x 2.5 | |
| Intel | Celeron up to 1.4 GHz |
| Millimeters | 60 x 60 x 20 |
| 64 x 66 x 64 | |
| Noise Level (dB) | 35 |
| Pentium | III up to 1.4 GHz |
| Socket Type | Socket 370 & Socket A |
| Speed (RPM) | 4700 |
| Voltage | 12V |
| Weight | 399 grams |
| Physical Characteristics | |
| Color | Black |
| Product Weight | 14.1 oz [399 g] |
| Packaging Information | |
| Shipping (Package) Weight | 399.17 |
| What's in the Box | |
| Included in Package | 1 - Overclocker Socket A/370 CPU Cooler |
Certifications, Reports and Compatibility
Accessories
SILVGREASE1 1.5g Metal Oxide Thermal CPU Paste Compound Tube for Heatsink Provide optimal heat transfer between CPU and heatsink through a metal oxide compound
$6.99
HEATGREASE10 10g Silicone Thermal CPU Paste Tube Provide improved heat transfer between CPU and heatsink through a silicon compound
$7.99
Not Available Downloads
Data Sheet(s)
- FAN370SUPER_Datasheet.pdf
English - FAN370SUPER_Datasheet-ES.pdf
Español - FAN370SUPER_Datasheet-FR.pdf
Français - FAN370SUPER_Datasheet-IT.pdf
Italiano - FAN370SUPER_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |