4 Port Silver USB 2.0 Hub
ST4205USBThis 4 Port USB 2.0 Hub turns a single USB 2.0 port into four USB 2.0 ports, letting you connect your most demanding next-generation peripherals while relying on data transfer speeds of up to 480 Mbps. Backward compatible with the original USB (1.1) standard, the hub also supports older USB peripherals, allowing them to function perfectly with no adjustments.
Designed to make an attractive addition to any desktop workstation, the USB hub features a sleek silver casing and takes up minimal desk space. The hub also features Plug and Play connectivity and is supported by most popular operating systems including Windows 98SE/ME/ 2000/XP/Vista, MAC 8.6/9.X/10.X or later.
A convenient and versatile USB solution, the hub can operate in self-powered mode (drawing power from the USB bus) or by using the included power adapter. The USB hub includes a 6ft USB cable and is backed by StarTech.com's 2-year warranty.
Features
- Hi-speed 2.0 ports.
- Compact, lightweight design.
- Hot Plug and Play feature allows devices to be connected or disconnected without turning off the PC.
- Aluminium construction ensures durability.
- Backwards compatible with USB 1.1 products.
- Bus/Self Power Supported.
Applications
- Add 4 USB 2.0 ports to your laptop or desktop computer
- Easily connect USB keyboards, mice, joysticks, printers, scanners, modems, or other USB devices to your laptop and desktop computers
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - USB Mini-B (5 pin) Female |
| 4 - USB A (4 pin) Female | |
| Performance | |
| General Specifications | Supports Windows 98SE/ME/ 2000/XP/Vista, MAC 8.6/9.X/10.X or later. |
| Maximum Data Transfer Rate | 480Mbps |
| Operating Temperature | 0 to 70 Degrees C |
| Power Adapter | 5V DC 1.2A |
| Physical Characteristics | |
| Color | Silver |
| Product Length | 3.1 in [78 mm] |
| Product Width | 2.3 in [5.8 cm] |
| Product Height | 0.6 in [16 mm] |
| Product Weight | 1.8 oz [50 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
Related Products
Accessories
Downloads
Manual(s):
- ST4205USB.pdf
English
Data Sheet(s)
- ST4205USB_Datasheet.pdf
English - ST4205USB_Datasheet-ES.pdf
Español - ST4205USB_Datasheet-FR.pdf
Français - ST4205USB_Datasheet-IT.pdf
Italiano - ST4205USB_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |