USB IrDA Mini Adapter

Product ID: USB2IR

Discontinued
Features
  • Fully compliant with USB Version 1.1 and IrDA Version 1.3

  • Supports Plug and Play installation

  • Hot swap capabilities allows you to add or remove USB devices without turning off your computer

More Features . . .
  • Supports SIR and FIR from 115 Kbits/sec to 4 Mbits/sec data transfer rate

  • Low power consumption

  • Connects to a standard USB port

  • Works within a communication range of up to 1 meter (3.2 feet)

Available in
$0.00

ID: USB2IR

May be in stock with Resellers/Distributors

More and more PDAs, cell phones, digital cameras, and printers are coming equipped with wireless infra-red technology. Make sure that your PC is up to the task with the StarTech.com USB2IR, a USB Infra-Red mini adapter. Just plug the adapter into any USB port and you’ll be able to instantly transfer files, make backups, or synchronize records without having to plug in a single cable. This mini adapter wirelessly connects to any IrDA-enabled device and uses low power consumption, making it ideal for notebook computers.

The StarTech.com Advantage
  • Plugs directly in to a laptop or desktop USB port
  • Offers easy wireless data access from an IrDA capable device (handheld PC/PDA, cell phone, digital camera, printer, etc...) to a laptop or a desktop computer
  • Allows users to transfer files from a portable device to a PC
  • Transmits and receives data at up to 4 Mbits/sec
Applications
  • Compatible with handheld PC/PDAs, cell phones, digital cameras, and other IrDA capable devices
  • Allows a wireless connection from a portable device to a desktop or laptop PC with a USB port
Warranty Information
Warranty 2 Years
Hardware
Industry Standards FIR
IrDA: v1.3
MIR
SIR
USB: v1.1
Performance
Chipset Sigmatel STIR4200
Communication Range 1 Meter (3 Feet)
Compatibility
Data Transfer Rate
Drivers Windows 98/98SE/2000/ME/XP/Vista
FIR (Fast Infrared) up to 4 Mbits/sec
Industry Standards USB: v1.1 & IrDA: v1.3
LED Indicator Activity
MIR (Medium Infrared) up to 1.1 Mbits/sec
Operating System Windows 98/98SE/2000/ME & XP
Package Contents USB IR Adapter, 2 foot (0.6 meter) USB A-A M/F Extension Cable and Software Driver CD
Safety Standards FCC, CE & VCCI
SIR (Slow Infrared) up to 115 Kbits/sec
System PC with an available USB port
Connector(s)
External Ports 1 - USB A (4 pin) Male
Physical Characteristics
Product Height 0.4 in [10 mm]
Product Length 1.2 in [30 mm]
Product Width 0.8 in [20 mm]
Indicators
LED Indicators 1 - Activity
Packaging Information
Shipping (Package) Weight 0.2 lb [0.1 kg]
What's in the Box
Included in Package 1 - USB IR Adapter
1 - 23 inch USB extension cable
Certifications
16 ft USB 2.0 Active Extension Cable - M/F
USB2FAAEXT15

15 ft USB 2.0 Active Extension Cable - M/F

Reliably extend the distance of a USB 2.0 device an additional 15ft

$21.99

In stock:   USA: 3074  |  Canada: 729

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

7 ft USB 2.0 Extension Cable A to A - M/F
USBEXTAA_6

6 ft USB 2.0 Extension Cable A to A - M/F

Extend the distance between your USB 2.0 devices by 6ft

$7.99

In stock:   USA: 1590  |  Canada: 726

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the USB2IR. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - USB IrDA Mini Adapter

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field