USB VGA Mini External Video Adapter Card
USB2VGAEThis USB VGA mini External Video Card turns an available USB 2.0 port into a VGA port - providing high quality dual display capability that can be used in a variety of laptop or desktop applications.
Simply connect the adapter to a host computer through USB 2.0, then connect a VGA monitor to the port it provides.
The video adapter is a cost-effective external VGA video card for Windows CE 5.0 devices, as well as for Windows 2000, XP and Vista(tm) - a great option for viewing content from handheld/mobile devices or from a desktop/laptop computer on an added display.
A convenient and portable external video solution, the adapter is very compactly constructed. It features a lightweight and portable design that takes up very little space in a laptop bag or when connected to a computer, making it a practical solution for mobile applications.
The StarTech.com Advantage
- USB2VGAE differs from other USB to VGA adapters because it is compact and offers Windows CE support for custom or embedded applications
Features
- No power adapter required and easy to install
- Supports resolutions up to 1280x1024
- Supports Windows 2000/XP/Vista (Vista 32/64-bit) and Windows CE 5.0
- Works with desktop and laptop computers
- Add a secondary display adapter and extend your desktop display
Applications
- Add a second monitor to your computer without the hassle of upgrading to a new video card avoiding technical or complicated issues related to running two video cards.
- In the office: View large or multiple spreadsheets across two screens.
- On the road: Since USB2VGAE is lightweight and portable it is an excellent solution for notebook PC’s and easily having the ability to connect to a secondary display.
- Custom Applications: Use USB2VGAE with Windows CE 5.0 for custom or embedded applications
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Supported Resolutions | 16/32-bit 1280x1024, 1024x768, 800x600, 640x480 |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit), and Windows CE 5.0 |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 19.7 in [500 mm] |
| Product Length | 3 in [76.2 mm] |
| Product Width | 1.8 in [44.5 mm] |
| Product Height | 0.7 in [19 mm] |
| Product Weight | 3.4 oz [95 g] |
| Special Notes / Requirements | |
| System and Cable Requirements | One available USB 2.0 port |
| Note | Windows CE 5.0 will only support 640x480, and 800x600 resolutions |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - USB to VGA Adapter |
| 1 - Driver CD | |
| 1 - User Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- USB2VGAE.pdf
English
Data Sheet(s)
- USB2VGAE_Datasheet.pdf
English - USB2VGAE_Datasheet-ES.pdf
Español - USB2VGAE_Datasheet-FR.pdf
Français - USB2VGAE_Datasheet-IT.pdf
Italiano - USB2VGAE_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |