USB1100S
Discontinued
USB to 10/100 Mbits/sec. Mini Ethernet Adapter
USB1100SWhen you need a reliable, cost-effective mobile network connection, choose the USB1100S. With full duplex support for data transfer rates up to 200 Mbits/sec., this USB network adapter provides a quick and easy way to add network connectivity to any desktop or notebook computer.
- No need to open up case or have an open CardBus slot: works in any USB 1.1 or 2.0 port
- Full and half duplex support, plus auto-negotiation of 10 and 100 Mbits/sec. connections provides easy connectivity in any Ethernet environment
- Easy Plug and Play setup in Windows
Features
- Automatically detects 10 or 100 Mbps network speed
- Easily connects your Notebook or PC to an Ethernet network without inserting additional cards
- Built-in LED indicators shows connection speed, link, and activity for easy network diagnostics
- Supports Full-Duplex Ethernet connections
- Easily swap your network connection from one computer to another without any interruptions
- Allows high speed network access and up to 12 Mb/s data transfer
Applications
- Connects notebook PC to a network
- Connects PC with no available expansion slots to a network
- Can be a valuable tool when sharing network resources
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Female |
| 1 - USB B (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | 12000000 Kbits/Sec |
| Certifications | FCC class - A & CE |
| Chipset | RealTek RTL8150 |
| Connectors | 1x RJ45 Female & 1x USB type A Male |
| Data Transfer Speed | Up to 12 Mbps |
| Dimensions (in inches) | 2.79 x 1.41 x 0.68 |
| Ethernet Standards | IEEE 802.3 & 802.3u |
| LED | 3 Indicators (10 Mbps, 100Mbps & Full-Duplex) |
| Operating Temperature | 0 ~ 70 degrees Celsius |
| Power Consumption | 3.3V |
| System Requirements | Compatible with current Windows and Linux versions with USB Device Support and Drivers |
| USB Standards | USB Specification 1.0 & 1.1 |
| Weight | 30 grams |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 2.8 in [70.9 mm] |
| Product Width | 1.4 in [35.8 mm] |
| Product Height | 0.7 in [17.3 mm] |
| Indicators | |
| LED Indicators | 1 - 10 Mbps |
| 1 - 100 Mbps | |
| 1 - Full Duplex | |
| Environmental | |
| Operating Temperature | 0 ~ 70 |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - USB to 10/100 Mini Ethernet Adapter |
Certifications, Reports and Compatibility
Accessories
M45PATCH3BL 3 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 3ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$6.99
M45PATCH6BL 6 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 6ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$6.99
Downloads
Manual(s):
- USB1100S.pdf
English
Data Sheet(s)
- USB1100S_Datasheet.pdf
English - USB1100S_Datasheet-ES.pdf
Español - USB1100S_Datasheet-FR.pdf
Français - USB1100S_Datasheet-IT.pdf
Italiano - USB1100S_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |