USB
As the most common peripheral connection in use today, Universal Serial Bus (USB) can be used to connect to mice, keyboard, digital cameras, printers, external hard drives, and more.
Applied Filters
Viewing 1 to 10 of 11 Results
PCI420USB 5 Port PCI High Speed USB 2.0 Adapter Card Add 5 USB 2.0 ports to any desktop computer with a PCI slot
$19.99
PEX400USB2 5 Port PCI Express USB 2.0 Adapter Card Add 4 external USB ports and 1 internal USB port to your computer through a PCI Express slot
$55.99
PEXUSB400 4 Independent Port PCI Express USB 2.0 Adapter Card Add four independent USB 2.0 ports capable of a maximum transfer rate of 480Mbps per port to a PCI Express PC
$73.99
PEXUSB4DP 4 Port PCI Express Low Profile High Speed USB Card Add 4 USB 2.0 ports to your low profile/small form factor computer through a PCI Express expansion slot
$49.99
PEXUSB7LP 7 Port PCI Express Low Profile High Speed USB 2.0 Adapter Card Add six external and one internal high speed USB 2.0 ports to any PCIe compatible PC
$77.99
PCI220USBLP 3 Port PCI Low Profile High Speed USB 2.0 Adapter Card Add 2 external and 1 internal USB2.0 ports to any desktop with a low profile PCI slot
$23.99
EC400USB 4 Port ExpressCard Laptop USB 2.0 Adapter Card Add 4 USB 2.0 ports to a laptop from an ExpressCard slot
$21.99
CBUSB22 2 Port CardBus Laptop USB 2.0 PC Card Adapter Add 2 USB 2.0 ports to a laptop through a CardBus slot
$29.99
EC230USB 2 Port ExpressCard Laptop USB 2.0 Adapter Card Add two USB 2.0 ports to a computer through an ExpressCard slot
$29.99
Alphabetically
Follow us on Twitter | Find us on Google+