USB
As the most common peripheral connection in use today, Universal Serial Bus (USB) can be used to connect to mice, keyboard, digital cameras, printers, external hard drives, and more.
Applied Filters
Viewing 1 to 7 of 7 Results
PCI1224PUSB
2 Port 12V 1 Port 24V Dual Profile PCI Powered USB Card
Add two 12 volt and one 24 volt PoweredUSB ports to any PC with a PCI slot $73.99
PCI312PUSB
3 Port PCI 12V PoweredUSB Adapter Card - USB PlusPower
Add three 12 volt PoweredUSB ports to any PC with a PCI slot $119.99
PCI312PUSBLP
3 Port Low Profile PCI 12V PoweredUSB Adapter Card - USB PlusPower
Add three 12V PoweredUSB ports to your low profile/small form factor PC via a single PCI slot $73.99
PEX312PUSB
3 Port PCI Express 12V PoweredUSB Adapter Card - USB PlusPower
Add three 12 volt PoweredUSB ports to any PC with a PCI Express slot $77.99
PEX312PUSBLP
3 Port LP PCI Express 12V PoweredUSB Adapter Card - USB PlusPower
Add three 12 volt PoweredUSB ports to any PC with a PCI Express slot $77.99
PUSBADAP
2 Port 12V 24V PoweredUSB Adapter Card - USB PlusPower
Add two standalone 12/24V PoweredUSB ports to your system without occupying a PCI slot $88.99
PUSBADAPLP
2 Port Low Profile 12V 24V PoweredUSB Adapter Card - PlusPower
Add two standalone 12/24V PoweredUSB ports to your system without occupying a PCI slot – Low Profile $55.99
Alphabetically
Follow us on Twitter | Find us on Google+