USB201EXT
Discontinued
USBthere - 1 Port 330 Foot (100 Meter) Powered USB Extender
USB201EXTBoost the distance of your USB connection with the USBthere, a one-port powered USB extender from StarTech.com. You’ll be able to place your high power USB devices up to 330 feet (100m) away from your computer, an incredible 20 times greater than normal USB length restrictions. The Local and Remote units connect using standard Cat 5e Ethernet Cable and there’s no need to buy additional hubs, repeaters or software, you just plug in and go.
Perfect for USB video cameras, scanners, and POS equipment, the USBthere maintains the USB 1.1 standard with data transfer rates of up to 12 Mbits/sec. With the USBthere, extending the range of your USB devices has never been easier.
Perfect for USB video cameras, scanners, and POS equipment, the USBthere maintains the USB 1.1 standard with data transfer rates of up to 12 Mbits/sec. With the USBthere, extending the range of your USB devices has never been easier.
The StarTech.com Advantage
- Boosts USB connection range from 15 feet (5 meters) to 330 feet (100 meters)
- Eliminates the need to cascade expensive, inflexible and space consuming USB hubs or repeaters for USB range extension
- Allows users to make use of their existing Ethernet infrastructure to extend USB devices
- Comes complete with an external power adapter that can be attached to either the remote or local unit
Features
- Extends the range of one USB device up to 330 feet (100 meters) using standard Cat 5e Ethernet cables
- Allows users to make use of existing Ethernet infrastructure for extending USB devices
- Compliant with USB 1.1 specifications
- Data transfer rates of up to 12 Mbits/sec
- Easy installation and set up with no software required
- Comes complete with a 6 foot USB cable and an external power adapter
Applications
- Ideal for use with remote digital recorders, security and surveillance equipment, POS devices, printers, scanners as well as any other USB peripheral
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Cat 5 UTP |
| Industry Standards | USB 1.1 |
| Performance | |
| Maximum Data Transfer Rate | 12000000 Mbits/Sec |
| Maximum Cable Length | 328 ft [100 m] |
| Max Distance | 100 m / 330 ft |
| Data Transfer Rate | Up to 12 Mbits/sec |
| Dimensions | 4.2 x 3.3 x 1.3 Inches (107 x 84 x 34 mm) |
| Extension Distance | 330 ft (100 m) |
| Input Voltage | 15V DC |
| Local Unit Connectors | Upstream: 1 x 4 pin USB (Type B) Downstream: 1 x RJ-45 |
| Maximum power available to USB at the Remote Unit | 500 mA |
| Remote Unit Connectors | Upstream: 1 x RJ-45 Downstream: 2 x 6 pin USB (Type A) |
| Total Shipping Weight | 2.4 lbs (0.8 kg) |
| USB Compatibility | Supports USB 1.0 and USB 1.1 devices (multi-speed) |
| USB Hub Support | Up to 4 hubs connected to the local unit |
| Weight | 1.2 lbs (0.6 kg) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 4.2 in [107 mm] |
| Product Width | 3.3 in [8.4 cm] |
| Product Height | 1.3 in [34 mm] |
| Product Weight | 10.6 oz [300 g] |
| Indicators | |
| LED Indicators | 1 - Host |
| 1 - Link | |
| 1 - Power | |
| Environmental | |
| Operating Temperature | 4 to 40 °C |
| Packaging Information | |
| Shipping (Package) Weight | 2.4 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Local Extender unit |
| 1 - Remote Extender unit | |
| 1 - 6 ft USB Cable | |
| 1 - 15V DC (1A) Power Adapter | |
| 1 - User’s Guide | |
Accessories
M45PATCH100B 100 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$27.99
M45PATCH75BL 75 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 75ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$22.99
M45PATCH50BL 50 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 50ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$15.99
M45PATCH100K 100 ft Cat5e Black Molded RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$27.99
M45PATCH50BK 50 ft Cat5e Black Molded RJ45 UTP Cat 5e Patch Cable - 50ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$15.99
Downloads
Manual(s):
- USB201EXT.pdf
English
Data Sheet(s)
- USB201EXT_Datasheet.pdf
English - USB201EXT_Datasheet-ES.pdf
Español - USB201EXT_Datasheet-FR.pdf
Français - USB201EXT_Datasheet-IT.pdf
Italiano - USB201EXT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |