2 Port Bus Powered USB 1.1 over Cat 5 or Cat 6 Extender - 165 ft /50 m
USB120EXTStarTech.com's USBthere offers simple USB extension, allowing you to place 2 USB devices up to 165ft (50m) away from the computer - 10 times longer than normal USB cable length restrictions. The 2-port USB extender is comprised of both local and remote units, which can be connected together to extend the USB connection distance over standard Cat5e/Cat6 Ethernet cable.
Delivering cost-effective USB extension, the USBthere USB extender eliminates the expense of additional hubs, repeaters, power adapters or software, making it perfect for a broad range of applications including security and surveillance devices like USB video cameras etc.
The USBthere is designed to provide dependable, long-lasting USB device performance over long distances, and is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Extends USB connection distance capacity from 15 feet (5 meters) to 165 feet (50 meters)
- Supports any full-speed (12 Mbits/sec) or low-speed (1.5 Mbits/sec) USB peripheral
- Eliminates the need to cascade expensive, inflexible and space consuming USB hubs or repeaters for USB range extension
Features
- Extends the connection distance of two USB devices to up to 165 feet (50 meters)
- Easy installation and set up with no software required
- Compliant with USB 1.1 specifications
- Data transfer rates of up to 12 Mbits/sec
- Allows users to make use of existing Ethernet infrastructure for extending USB devices
- Comes complete with a 6 foot USB cable
- Requires no external power adapter
Applications
- Ideal for connecting USB keyboards, mice, printers, scanners and other USB devices to your system from a distance
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 2 |
| Cabling | Cat 5 UTP |
| Industry Standards | USB 1.1 |
| Connector(s) | |
| Local Unit Connectors | 1 - RJ-45 Female |
| 1 - USB B (4 pin) Female | |
| Remote Unit Connectors | 1 - RJ-45 Female |
| 2 - USB A (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | 12 Mbps |
| Maximum Cable Length | 164 ft [50 m] |
| Max Distance | 50 m / 165 ft |
| Data Transfer Rate | Up to 12 Mbits/sec |
| Dimensions | 2.7 x 3.9 x 1.2 Inches (70 x 100 x 30 mm) |
| Extension Distance | 165 ft (50 m) |
| Local Unit Connectors | Upstream: 1 x 4 pin USB (Type B) Downstream: 1 x RJ-45 |
| Maximum power available to USB at the Remote Unit | 300 mA when the Local Unit is supplied with 500 mA 600 mA when the Local Unit is supplied with 1000 mA |
| Remote Unit Connectors | Upstream: 1 x RJ-45 Downstream: 2 x 6 pin USB (Type A) |
| Total Shipping Weight | 0.8 lb (400 grams) |
| USB Hub Support | Up to 5 hubs connected to the local unit |
| Weight | 0.2 lb (0.1 kg) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 3.9 in [100 mm] |
| Product Width | 2.8 in [70 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 3.5 oz [100 g] |
| Environmental | |
| Operating Temperature | 4 to 40 |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.4 kg] |
Related Products
Accessories
Downloads
Manual(s):
- USB1x0EXT.pdf
English - USB1x0EXT-FR.pdf
Français
Data Sheet(s)
- USB120EXT_Datasheet.pdf
English - USB120EXT_Datasheet-ES.pdf
Español - USB120EXT_Datasheet-FR.pdf
Français - USB120EXT_Datasheet-IT.pdf
Italiano - USB120EXT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |