4 Port Bus Powered USB 1.1 over Cat 5 Extender - 165 ft / 50 m
USB204EXTStarTech.com's 4-port USBthere offers simple USB extension, allowing you to place four USB devices up to 330ft (100m) away from the computer - 20 times longer than normal USB cable length restrictions.
The 4-port USB extender is comprised of both local and remote units, which can be connected together to extend the USB connection distance over standard Cat5e Ethernet cable.
Delivering cost-effective USB extension, the USBthere USB extender eliminates the expense of additional hubs, repeaters, power adapters or software, making it perfect for a broad range of applications including security and surveillance devices like USB video cameras etc.
The 4-port USB extender is designed to provide dependable, long-lasting USB device performance over long distances, and is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- StarTech.com’s USB204EXT extends the range of USB devices from 5 meters up to 100 meters
- Eliminates the need to add multiple expensive, inflexible and space consuming USB hubs or repeaters to extend the distance of USB devices
- Allows users to make use of existing ethernet infrastructure to extend USB devices
- Easy installation and set up with no software required
- Connect multiple USB devices by cascading the USB extenders
Features
- Extends the range of one USB device up to 100 meters using ethernet cables
- Uses standard Cat 5e UTP Ethernet cables
- Compliant with USB 1.1 specifications
- Data transfer rate of up to 12 Mbits/sec
- Allows you to connect multiple USB devices by cascading up to 4 USB hubs
- Uses standard Cat 5 UTP Ethernet cables
Applications
- Ideal for use with remote digital recorders, security/surveillance/monitoring equipment, POS devices, printers, scanners and most other USB devices
- Allows users to extend the distance of existing USB devices up to 100 meters by using Cat 5 UTP cables
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Cabling | Cat 5 UTP |
| Industry Standards | USB 1.1 |
| Connector(s) | |
| Local Unit Connectors | 1 - RJ-45 Female |
| 1 - USB B (4 pin) Female | |
| Remote Unit Connectors | 1 - RJ-45 Female |
| 1 - USB A (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | 12000000 Mbits/Sec |
| Maximum Cable Length | 328 ft [100 m] |
| Max Distance | 100 m / 330 ft |
| 1 x 6 ft USB Cable | |
| 1 x Local Extender unit | |
| 1 x Power Adapter | |
| 1 x Remote Extender unit | |
| 1 x User’s Guide | |
| Depth: 3.3 Inches (84 mm) | |
| Downstream: 1 x RJ-45 | |
| Downstream: 4 x 6 pin USB (Type A) | |
| Height: 1.3 Inches (34 mm) | |
| Upstream: 1 x 4 pin USB (Type B) | |
| Upstream: 1 x RJ-45 | |
| Width: 4.2 Inches (107 mm) | |
| Connectors | |
| Data Transfer Rate | Up to 12 Mbits/sec |
| Dimensions | |
| Distance | 330 ft (100 m) |
| Local Unit Connectors | |
| OS compatibility | 98SE/2000/ME & XP |
| Package Contents | |
| Remote Unit Connectors | |
| Safety Standards | FCC & CE |
| Standards | USB 1.1 |
| USB hub support | up to 4 hubs |
| Weight | 0.6 lb (300 grams) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 4.2 in [107 mm] |
| Product Width | 3.3 in [84 mm] |
| Product Height | 1.3 in [34 mm] |
| Product Weight | 10.6 oz [300 g] |
| Power | |
| Power Adapter Included | Yes |
| Packaging Information | |
| Shipping (Package) Weight | 2.3 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Local Extender unit |
| 1 - Remote Extender unit | |
| 1 - 6 ft USB Cable | |
| 1 - 15V DC (1A) Power Adapter | |
| 1 - User’s Guide | |
Accessories
Downloads
Manual(s):
- USB204EXT.pdf
English
Data Sheet(s)
- USB204EXT_Datasheet.pdf
English - USB204EXT_Datasheet-ES.pdf
Español - USB204EXT_Datasheet-FR.pdf
Français - USB204EXT_Datasheet-IT.pdf
Italiano - USB204EXT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |