1 Port Cat5 USB Extender - Up to 330 ft (100 Meters)
USB100EXTStarTech.com's USBthere offers simple USB extension, allowing you to place a USB device up to 330ft (100m) away from the computer - 20 times longer than normal USB cable length restrictions. The USB extender is comprised of both local and remote units, which can be connected together to extend the USB connection distance over standard Cat5e Ethernet cable.
Delivering cost-effective USB extension, the USBthere USB extender eliminates the expense of additional hubs, repeaters, power adapters or software, making it perfect for a broad range of applications including security and surveillance devices like USB video cameras etc.
The USBthere is designed to provide dependable, long-lasting USB device performance over long distances, and is backed by StarTech.com's 2-year warranty.
Please note: This product is not suitable for use with low speed devices like a USB mouse or keyboard. Please see StarTech.com's USB110EXT or USB120EXT.
The StarTech.com Advantage
- Boosts USB connection range from 15 feet (5 meters) to 330 feet (100 meters)
- Supports any full-speed (12 Mbits/sec) USB peripheral
- Eliminates the need to cascade expensive, inflexible and space consuming USB hubs or repeaters for USB range extension
- Allows users to make use of their existing Ethernet infrastructure to extend USB devices
- Easy installation and set up with no software required
Features
- Extends the range of one USB device up to 330 feet (100 meters) using standard Cat 5e Ethernet cables
- Compliant with USB 1.1 specifications
- Data transfer rates of up to 12 Mbits/sec
- Comes complete with a 6 foot USB cable
- Requires no external power adapter
Applications
- Ideal for use with remote digital recorders, USB web cameras, printers, scanners and other full-speed USB devices
- Security/Surveilance
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Cat 5 UTP |
| Industry Standards | USB 1.1 |
| Performance | |
| Maximum Data Transfer Rate | 12000000 Mbits/Sec |
| Max Distance | 100 m / 330 ft |
| Data Transfer Rate | Up to 12 Mbits/sec |
| Dimensions | 3.9 x 2.7 x 1.2 Inches (100 x 70 x 30 mm) |
| Extension Distance | 330 feet (100 meters) |
| Local Unit Connectors | Upstream: 1 x 4 pin USB (Type B) Downstream: 1 x RJ-45 |
| Maximum power available to USB at the Remote Unit | 300 mA when the Local Unit is supplied with 500 mA |
| Remote Unit Connectors | Upstream: 1 x RJ-45 Downstream: 1 x 6 pin USB (Type A) |
| USB Hub Support | Up to 5 hubs connected to the local unit |
| Weight | 0.2 lbs (0.1 kg) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 3.9 in [100 mm] |
| Product Width | 2.8 in [70 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 3.5 oz [100 g] |
| Environmental | |
| Operating Temperature | 4 to 40 |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - Local Extender unit |
| 1 - Remote Extender unit | |
| 1 - 6 Foot USB Cable | |
| 1 - User’s Guide | |
Related Products
Accessories
Downloads
Manual(s):
- USB100EXT.pdf
English
Data Sheet(s)
- USB100EXT_Datasheet.pdf
English - USB100EXT_Datasheet-ES.pdf
Español - USB100EXT_Datasheet-FR.pdf
Français - USB100EXT_Datasheet-IT.pdf
Italiano - USB100EXT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |