Universal Auto/Air Power Adapter for Dell Laptops / Notebooks
DELNOTECARNow you can use your laptop during those long flights or car rides without having to worry about your battery running out. The StarTech.com DELNOTECAR power adapter fits into most vehicle cigarette lighters and in-flight power ports so you can use your
This complete kit comes with adapters for DELL’s most popular laptops.
The StarTech.com Advantage
- StarTech.com’s automotive notebook adapter is specially designed to work with DELL Laptop computers
- Power plugs provided with the replacement adapter works with most leading brands of Dell notebook computers
- Ultra light and portable power adapter is the perfect choice when you need to use your Dell notebook computer in your vehicle or in an aircraft with in-flight power capability
- Designed to easily fit into a vehicle cigarette lighter
What's in the box
Features
- Also features Internal Thermal Fail Cutoff
- Internal Fuse Protection
- Short Circuit Protection
- Over Voltage Protection (Auto Shutdown)
- Safety Features:
- Industry’s leading safety certifications includes FCC, CE, cUL, TUV/GS, RTCA DO - 160D(Sec 21 Compliant) & E Mark
- Portable and light weight design only weighs .50 Lbs (lighter than most branded auto/air power adapters)
- Works with most leading Dell notebook computer brands
- Power adapter automatically controls the voltage to match your notebook’s power requirements
- The automotive/airline power adapter includes 5 power plugs designed to fit most laptop power adapters in the market
Applications
- Works with Dell Inspiron and Latitude series Laptop models
- Power adapter designed to fit into a vehicle cigarette lighter and allows you to use your notebook computer in any vehicle(Car/RV/Boat) or in an aircraft with in-flight power capability
Technical Specifications
| Warranty | 2 Years |
| Depth: 1.6” (42mm) | |
| Height: 1.1” (28mm) | |
| Main Unit to Laptop: 6ft | |
| Power source to Main Unit: 20 Inches | |
| Width: 3.8” (100mm) | |
| Cable Length | |
| Carton Quantity | 8 |
| Dimension | |
| Input Voltage | DC 11V – 16V (8A) |
| Laptop Compatibility | : Dell Inspiron series & Latitude series models |
| Output Power | 72W Max (Continuous) |
| Output Voltage | 16V ~ 24V (3A) |
| Power Plugs | 5 Power Plugs included |
| Safety Standards | Includes FCC, CE, cUL, TUV/GS, RTCA DO - 160D (Sec 21 Compliant) & E Mark |
| Shipping (Package) Weight | 0.75 lb [0.3 kg] |
| Warranty | 2-year |
| Weight | .50 Lbs |
Certifications, Reports and Compatibility

Follow us on Twitter |