CHECKOUT Your Cart: Empty
HPNOTECAR
Discontinued

Universal Auto/Air Power Adapter for HP Laptops / Notebooks

HPNOTECAR

Now you can use your laptop during those long flights or car rides without having to worry about your battery running out. The StarTech.com HPNOTECAR power adapter fits into most vehicle cigarette lighters and in-flight power ports so you can use your laptop computer as long as you need it, wherever you need it. The automatically adjusts the voltage to match your laptop’s needs. Lightweight and portable, the HPLNOTECAR is the perfect product for anyone who’s always on the road.

This complete kit comes with adapters for HP’s most popular laptops.

The StarTech.com Advantage
  • StarTech.com’s automotive notebook adapter is specially designed to work with HEWLETT PACKARD Laptop computers
  • Power plugs provided with the replacement adapter works with most leading brands of Hewlett Packard notebook computers
  • Ultra light and portable power adapter is the perfect choice when you need to use your Hewlett Packard notebook computer in your vehicle or in an aircraft with in-flight power capability
  • Designed to easily fit into a vehicle cigarette lighter

What's in the box

Features
  • Safety Features:
  • Industry’s leading safety certifications includes FCC, CE, cUL, TUV/GS, RTCA DO - 160D(Sec 21 Compliant) & E Mark
  • Portable and light weight design only weighs .50 Lbs (lighter than most branded auto/air power adapters)
  • Works with most leading Hewlett Packard notebook computer brands
  • Power adapter automatically controls the voltage to match your notebook’s power requirements
  • The automotive/airline power adapter includes 1 power plug designed to fit most laptop power adapters in the market
  • Also features Internal Thermal Fail Cutoff
  • Internal Fuse Protection
  • Short Circuit Protection
  • Over Voltage Protection (Auto Shutdown)
Applications
  • Power adapter designed to fit into a vehicle cigarette lighter and allows you to use your notebook computer in any vehicle(Car/RV/Boat) or in an aircraft with in-flight power capability
  • Works with Hewlett Packard Pavillion series and Omnibook series Laptop models
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Main Unit to Laptop: 6ft
Power source to Main Unit: 20 Inches
Cable Length
Carton Quantity 8
Input Current 8
Input Voltage 12 DC
Laptop Compatibility Hewlett Packard Pavillion series and Omnibook series Laptop models
Output Power 70
Power Adapter - Amperage 3
Power Adapter - DC Voltage 16 to 24 DC
Power Plugs 1 Power Plug included
Product Height 1.1 in [28 mm]
Product Length 1.65 in [42 mm]
Product Weight 8.01 oz [227 g]
Product Width 3.94 in [100 mm]
Safety Standards : Includes FCC, CE, cUL, TUV/GS, RTCA DO - 160D (Sec 21 Compliant) & E Mark
Shipping (Package) Weight 0.73 lb [0.3 kg]
Certifications, Reports and Compatibility

Downloads

Data Sheet
HPNOTECAR.pdf