CHECKOUT Your Cart: Empty
TOSNOTECAR
Discontinued

Universal Auto/Air Power Adapter for Toshiba Notebooks (Laptops)

TOSNOTECAR

Now you can use your laptop during those long flights or car rides without having to worry about your battery running out. The StarTech.com TOSNOTECAR power adapter fits into most vehicle cigarette lighters and in-flight power ports so you can use your laptop computer as long as you need it, wherever you need it. The TOSNOTECAR automatically adjusts the voltage to match your laptop’s needs. Lightweight and portable, the TOSNOTECAR is the perfect product for anyone who’s always on the road.

This complete kit comes with adapters for Toshiba``s most popular laptops.

The StarTech.com Advantage
  • Power plugs provided with the replacement adapter works with most leading brands of Toshiba notebook computers
  • Ultra light and portable power adapter is the perfect choice when you need to use your Toshiba notebook computer in your vehicle or in an aircraft with in-flight power capability
  • Designed to easily fit into a vehicle cigarette lighter
  • StarTech.com’s automotive notebook adapter is specially designed to work with Toshiba Laptop computers

What's in the box

Features
  • Short Circuit Protection
  • Also features Internal Thermal Fail Cutoff
  • Internal Fuse Protection
  • Over Voltage Protection (Auto Shutdown)
  • Safety Features:
  • Industry’s leading safety certifications includes FCC, CE, cUL, TUV/GS, RTCA DO - 160D(Sec 21 Compliant) & E Mark
  • Portable and light weight design only weighs .50 Lbs (lighter than most branded auto/air power adapters)
  • Works with most leading Toshiba notebook computer brands
  • Power adapter automatically controls the voltage to match your notebook’s power requirements
  • The automotive/airline power adapter includes 3 power plugs designed to fit most laptop power adapters in the market
Applications
  • Works with Toshiba Satellite, Satellite Pro, Libretto, Portege & TecraSeries Laptop models
  • Power adapter designed to fit into a vehicle cigarette lighter and allows you to use your notebook computer in any vehicle(Car/RV/Boat) or in an aircraft with in-flight power capability
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Main Unit to Laptop: 6ft
Power source to Main Unit: 20 Inches
Cable Length
Carton Quantity 8
Input Current 8
Input Voltage 12 DC
Laptop Compatibility : Toshiba Satellite, Satellite Pro, Libretto, Portege & Tecra Series models
Output Power 70
Power Adapter - Amperage 3
Power Adapter - DC Voltage 16 to 24 DC
Power Plugs 3 Power Plugs included
Product Height 1.18 in [30 mm]
Product Length 4.53 in [115 mm]
Product Weight 8.01 oz [227 g]
Product Width 1.97 in [5 cm]
Safety Standards Includes FCC, CE, cUL, TUV/GS, RTCA DO - 160D (Sec 21 Compliant) & E Mark
Shipping (Package) Weight 0.15 lb [0.1 kg]
Certifications, Reports and Compatibility

Downloads

Data Sheet
TOSNOTECAR.pdf