DRW110ATA
Clearance
Value 3.5in IDE Hard Drive Mobile Rack for 5.25in Bay
DRW110ATA $5.99 USD
May be in stock with Resellers/Distributors
StarTech.com’s DRW110ATA is a removable hard drive enclosure featuring unique shock absorbers that offers a cost-effective way to quickly insert or remove ATA hard drives from any PC with an available 5.25-inch drive bay without opening the computer. It is an ideal solution for high-speed back-ups, moving large files from one computer to another, and for running multiple operating systems on the same PC.
While providing security and minimizing downtime, the DRW110ATA features unique shock absorbers that help limit physical damages to the enclosed hard drive during transport.
While providing security and minimizing downtime, the DRW110ATA features unique shock absorbers that help limit physical damages to the enclosed hard drive during transport.
The StarTech.com Advantage
- Easily exchange hard drives in a system to change operating systems, backup data, or transport data
- Makes any 3.5 inch hard drive quickly and easily removable from a PC
- Compatibility with PC and Mac systems
- Drive drawer designed with a handle release mechanism for ease of use
- 3K Insertion Rating equates to nearly 3 removal/insertion cycles per day, every day for 3 years
What's in the box
Features
- LED indicators continuously shows operating status
- Bay is built with a key lock mechanism to prevent the hard drive form being accidentally removed while in operation
- Single Ball-Bearing cooling fan provides efficient cooling and increased air flow
- Designed for easy installation and maintenance
- Secure and affordable solution to store and transfer data
- Supports hard drive ATA66/ATA100 & ATA133 with data transfer ra
- The frame and caddy is constructed with high quality plastic for maximum durability
Applications
- Fast and easy way to make backup copies of your files, applications, company’s critical data and for transporting databases and other large files from one location to another
- Removable drive drawers can be used in homes, at work, offices, schools and in large enterprises
- Use multiple operating systems on one computer and share a PC with your kids without worrying about your business data and other valuable information
Product Numbers
| Dell Harmony | A0104029 |
| UPC Code | 065030794770 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 20 |
| Color | Beige |
| Compatibility | Compatible with all 3.5 inch IDE/ATA Hard Drives up to ATA133 and any operating system |
| Connector Type(s) | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Connector Type(s) | 1 - IDE (40 Pin; EIDE/PATA) Male |
| Connector Type(s) | 1 - LP4 (4 pin; Molex Large Drive Power) Female |
| Connector Type(s) | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| Dimensions | 8.625 x 5.75 x 1.61 Inches (220 x 148 x 41 mm) |
| Enclosure Type | Plastic |
| External Connectors | 40 Pin Header Male, 4 Pin LP4 Male |
| Fans | 1 - 40 mm |
| Fans | One rear-mounted 4cm ball bearing fan |
| Internal Connectors | 40 Pin Header Female, 4 Pin LP4 Female |
| LED Indicators | 1 - Activity |
| LED Indicators | 1 - Power |
| LEDs | Yellow - Drive Activity, Green - Drive Power |
| Note | If you require the ability to insert/remove drives with the computer running, DRW113ATA includes Swap Manager for Windows |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Product Height | 41 |
| Product Length | 220 |
| Product Weight | 530 |
| Product Width | 148 |
| Safety Certifications | FCC Class B |
| Shipping (Package) Weight | 1.33 lb [0.6 kg] |
| Shock Protection | Yes |
| System requirements | Any PC or Mac with an IDE Hard Drive interface and an available 5.25 inch drive bay |
| Weight (without drive) | 1.15 lbs (0.53 kg) |
Related Products













Follow us on Twitter |