650W EPS12V 2.91 ATX12V 2.2 Computer Power Supply - 80 Plus Certified
EPSPOW650PROThis 650 Watt ATX12V 2.2/ EPS12V 2.91 Power Supply is 80 Plus® certified, providing stable power while balancing maximum energy-efficiency.
Ideal for advanced servers and desktops requiring the capability to handle modern processors such as Intel Pentium 4, Pentium D, Core 2 Duo and AMD Athlon 64 processor-based systems (single and dual core), StarTech.com's WattSmart EPS power supplies offer a versatile and reliable computer power solution.
Designed to support a versatile range of systems including servers and high-end graphic and gaming PC systems, the EPS12V power supply is SLI Ready certified, making it a perfect choice for powering far-reaching video chipsets such as the nVidia 8800GTS GPU.
The power supply is certified to meet or exceed 80 Plus® standards, providing 80% or greater efficiency at 20%, 50% and 100% loads and is backed by StarTech.com's 3-year warranty.
View the 80 Plus Certification ReportThe StarTech.com Advantage
- Active Power Factor Correction improves voltage stability and provides environmentally friendlier power usage
- Quad 12V rails providing dedicated voltage outputs & circuitry ideal to advanced systems and server with multiple sensitive components
What's in the box
Features
- Anti-corrosive nickel-plated casing
- High performance components designed for extra long life span and providing maximum system performance
- Cable-tube (mesh) on main power cables for better cable management and neatness to improve airflow in system
- Over Current Protection (OCP), 240VA Protection, Over Voltage Protection, Over Power Protection and Short Circuit Protection
- Two Dual Ball Bearing 80mm fans for extended life span
Applications
- Servers and systems incorporating multiple hard drives such as SAS hard drives or hard drives with 10000 or greater RPM speeds
- Designed with active power factor correction and RoHS compliance to meet requirements for installations in UK and Europe
- Installations requiring 80PLUS certification standard for higher efficiency power supplies, and for server/workstation upgrades or system builds required to meet new Energy Star specifications
- SLi ready for full support of NVIDIA's high end graphic PC cards
Technical Specifications
| Warranty | 3 Years |
| +12V1 DC Outout | 18A |
| +12V2 DC Outout | 18A |
| +12V3 DC Outout | 18A |
| +12V4 DC Outout | 18A |
| +3.3V DC Output | 24A |
| +5V DC Output | 30A |
| +5V sb DC Output | 3.0A |
| -12V DC Output | 0.5A |
| Carton Quantity | 10 |
| Color | Black |
| Connector Type(s) | 1 - ATX 12V EPS Power (8 pin) Male |
| Connector Type(s) | 1 - ATX 12V P4 Power (4 pin; v 2.x) Female |
| Connector Type(s) | 1 - ATX Split Power (20+4 pin; v 2.x) Male |
| Connector Type(s) | 2 - PCI Express Power (6 pin; v 1.x) Male |
| Connector Type(s) | 2 - SP4 (4 pin; Small Drive Power) Female |
| Connector Type(s) | 6 - LP4 (4 pin; Molex Large Drive Power) Female |
| Connector Type(s) | 6 - SATA Power (15 pin) Receptacle |
| Efficiency Rating | >80% at Full Load |
| EMI/RFI | Built-in EMI Filter and low ripple noise |
| Enclosure Type | Nickel-plated Steel |
| Fan Bearing Type | Ball Bearing |
| Fans | 2 - 80 mm |
| Input Current | 15A @ 115V~ / 7.5A @ 230V~ |
| Input Voltage Frequency | 50~60Hz |
| Max Inrush Current | 60A@110Vac; 120A@220Vac @25 degrees C |
| MTBF | 100,000 hrs @ 25°C |
| Noise Level | 22.0 (@20% Load) 27.8 (@50% Load) 40.2 (@100% Load) |
| Operating Temperature | 0~30 degrees C @Full Load 40 degrees C @90% Rated Load 50 degrees C @ 80% Rated Load (w/ Humidity 10%~90% RH) |
| Output Power | 650W |
| Peak Output | 730W |
| Power Factor Correction | Active |
| Product Height | 3.39 in [86 mm] |
| Product Length | 7.48 in [190 mm] |
| Product Weight | 6.08 lb [2.8 kg] |
| Product Width | 5.91 in [150 mm] |
| Shipping (Package) Weight | 6.85 lb [3.1 kg] |
| Storage Temperature | -20 degrees ~ 80 degrees C |
Accessories

Follow us on Twitter |