WIFIDETG
Discontinued
Wi-Fi Detective: Wi-Fi Finder with LCD
WIFIDETGWireless network configuration just got a lot easier! The Wi-Fi Detective instantly detects wireless hotspots, and offers an LCD display for simplified hotspot monitoring, providing the information you need to situate your network clients. Plus, the Wi-Fi Detective acts as a wireless network adapter, turning a wireless station into a WLAN access point. Plus, this handy device is equipped with a rechargeable Li-Polymer battery that can be charged each time the detector is connected to a powered USB port.
The StarTech.com Advantage
- Not only is the Wi-Fi Detective a WiFi detector but it can also be used as a USB wireless LAN adapter with transfer rates up to 54Mbps.
- The rechargeable battery which can be charged through any USB port is perfect for mobile users
Features
- Complies with IEEE 802.11 B/G 2.4GHz standards Complies with IEEE 802.11 B/G 2.4GHz standards Complies with IEEE 802.11 B/G 2.4GHz standards
- Displays information about wireless hotspots within range. Detects SSID, signal strength, network types (802.11b/g), network mode (infrastructure or adhoc), operating channel, and number of access points detected
- Suitable for desktops and notebook computers
- Protect your network with 64/128/256-bit WEP, WPA (TKIP with IEEE 802.1x) and WPA2 (AES with IEEE 802.1x) security.
- Includes software access point function, which turns the wireless station into a wireless access point
- USB 2.0 and 1.1 compliant wireless LAN adapter supports windows 98SE/ME/2000/XP.
- Can also be used as a USB wireless LAN adapter with transfer rates up to 54Mbps.
- Features a rechargeable battery which can be charged through any USB port
Applications
- The Wi-Fi Detective will display detailed information about wireless network connections available in the surrounding area. Save time by not having to turn on your laptop to determine connection availability
- The Wi-Fi detective acts as a Wireless LAN USB adapter which complies with IEEE 802.11b/g standards
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| External Ports | 1 - USB A (4 pin) Male |
| Performance | |
| Antenna | Internal |
| Battery | 4.2V Rechargeable Li-Polymer |
| Data Rate | 54/48/36/24/18/12/11/9/6/5.5/2/1Mbps auto fallback |
| Frequency Band | 2.4000~2.4835GHz |
| LCM Size | 96x32 with EL backlight |
| OS Support | The wireless LAN USB adapter will work with Windows 98SE, ME, 2000, XP, and Vista |
| Security | 64/128/256-bit WEP Data Encryption, WPA (TKIP with IEEE 802.1x) and WPA2 (AES with IEEE 802.1x) |
| Transmit Power | 16dBm (Typical) |
| Wireless standard | IEEE 802.11g/b |
| Physical Characteristics | |
| Product Length | 0.6 in [14 mm] |
| Product Width | 1.1 in [28.5 mm] |
| Product Height | 3.6 in [91 mm] |
| Product Weight | 1.1 oz [30 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - WiFi Detector |
| 1 - Driver CD | |
| 1 - Instruction manual | |
Downloads
Manual(s):
- WIFIDETG.pdf
English
Data Sheet(s)
- WIFIDETG_Datasheet.pdf
English - WIFIDETG_Datasheet-ES.pdf
Español - WIFIDETG_Datasheet-FR.pdf
Français - WIFIDETG_Datasheet-IT.pdf
Italiano - WIFIDETG_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |