8300BKWINDO
Discontinued
Windowed Side Panel for 8000PRO2B Series Cases
8300BKWINDODo you need to add some style to the functionality of your StarTech.com 8000PRO2B series caseS? The 8300BKWINDO is a clear side panel for our full-size cases that allows you to see into the interior of your computer while still providing excellent durability and sound dampening. Perfect as an introductory system “mod” for gamers, this panel is also an excellent choice for computers that will be used in displays and tradeshows: an easy way to convert systems from boxes to accent pieces instantly.
Compatible with ATX8450PRO2B, ATX8400PRO2B, ATX8380PRO2B and ATX8300PRO2B.
Features
- Designed exclusively for your StarTech.com case.
- Durable design is attractive and functional.
Applications
- Excellent entry-level case mod.
- Perfect to create a unique look for kiosks and trade show booths.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Special Notes / Requirements | |
| System and Cable Requirements | StarTech.com 8300 or 8300 Pro series case. |
| Packaging Information | |
| Shipping (Package) Weight | 2.5 lb [1.1 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 8300BKWINDO_Datasheet.pdf
English - 8300BKWINDO_Datasheet-ES.pdf
Español - 8300BKWINDO_Datasheet-FR.pdf
Français - 8300BKWINDO_Datasheet-IT.pdf
Italiano - 8300BKWINDO_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |