×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

Thunderbolt Cables

Product ID: TBOLTMM1MW

Connect your Thunderbolt™ devices

Choose a product:

Prices may be lower from Resellers:


Available in

To view a product, select a in the options on the left

€ 47,99 EUR exc VAT
€ 58,07 inc VAT

ID: TBOLTMM1MW

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

Thunderbolt Cables

Our Thunderbolt™ cables deliver the dependability you need to harness the speed and power of Thunderbolt technology and combine both data and video into a single high-performance cable.

You can find the perfect connection to suit any application, with our wide range of Thunderbolt cables. They’re available in a variety of lengths. We have an optical cable available in North America and through our International website that can reach up to 10 meters (32 feet) and we have our regular cables that are available worldwide that range from 0.5 meters (1.6 feet) up to 3 meters (10 feet).

Compatible with Thunderbolt 1 (10Gbps) and Thunderbolt 2 (20Gbps) devices, our cables support bi-directional data transfer capability and power delivery for bus-powered devices. All of our Thunderbolt cables are constructed of highly durable materials and designed to the highest quality standards. Plus, our optical cables use optical fiber instead of copper so you don’t need to worry about signal loss or EMI interference.

All of our Thunderbolt cables are backed by our 2-year warranty.

Common Customer Questions

View FAQs...

Applications
  • Connect a Thunderbolt-equipped external drive enclosure or RAID array
  • Connect two Thunderbolt-equipped Mac® computers, for Target Disk Mode file transfers
  • Connect a Thunderbolt-equipped MacBook Pro® to an iMac®, to use the iMac as the display for the MacBook Pro
Product Numbers
Ingram Micro Belgium 2422569
UPC Code 065030850490
Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - Thunderbolt™ (20-pin) Male
Connector B 1 - Thunderbolt™ (20-pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color White
Product Height 8 mm [0.3 in]
Product Length 1 m [3.3 ft]
Product Weight 42 g [1.5 oz]
Product Width 11 mm [0.4 in]
Wire Gauge 34 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 50 g [1.8 oz]
What's in the Box
Included in Package 1 - 1m White Thunderbolt Cable - M/M
Certifications
0.5m White Thunderbolt Cable - M/M
TBOLTMM50CMW

0.5m White Thunderbolt Cable - M/M

Connect your Thunderbolt™ devices with reduced clutter

€ 41,99 exc VAT
€ 50,81 inc VAT

2m White Thunderbolt Cable - M/M
TBOLTMM2MW

2m White Thunderbolt Cable - M/M

Connect your Thunderbolt™ devices

€ 59,99 exc VAT
€ 72,59 inc VAT

3m White Thunderbolt Cable - M/M
TBOLTMM3MW

3m White Thunderbolt Cable - M/M

Connect your Thunderbolt™ devices over longer distances

€ 81,99 exc VAT
€ 99,21 inc VAT

* Product appearance and specifications are subject to change without notice.