Double your USB 3.0 SuperSpeed Connectivity
USB 3.0 connectivity continues to pick up speed! With that comes more USB 3.0 devices, and likewise the requirement for compatibility from existing systems.
With our ST2300CUSB3 2 Port USB 3.0 Hub, you can support even more SuperSpeed USB peripheral connections. It's a compact hub with a built-in cable that adds to its portability and ease of use, providing one of if not the simplest way to expand your USB 3.0 capability by allowing connection of an additional device simultaneously, at their respective maximum speeds.
Lastly, the hub is Plug-and-Play and hot-swap compatible, making it the an essential add-on for a variety of applications such as users with only a single USB 3.0 port or to separate tightly packed USB ports to prevent overcrowding.
comments powered by Disqus © 1985 - 2013 Copyright StarTech.com – All rights reserved.
Terms | Privacy
| SiteFeedback
RSS Feed
Follow us on Twitter | Find us on Google+