The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Black Deep Fixed Server Rack Cabinet Shelf for the 7236CABINET


StarTech.com ID:  CABSHELFD

$89.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
Check Availability

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 
Applications

•  Add a fixed shelf to a 19in rack with side mounting options with a weight capacity of 75Kg (165.75 lb)

Product appearance and specifications are subject to change without notice.