The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

DVI Video Extender Equalizer


StarTech.com ID:  DVIEQ

$64.50 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 
Features

•  Can be powered directly from the cable, or if using it for long distances, it is recommended to use the external power adapter
•  Extends cable reach to 40 meters. 20 meters from the source to the equalizer plus 20 meters from the equalizer to the projector, TV/monitor.
•  Features an On/Off switch for signal enhancement
•  HDCP compliant.
•  Maintains high DVI single link video resolution up to UXGA/1080p
•  Plug and play, easy to install.
•  Provides 8 dB input equalization to compensate for cable transmission loss.

Product appearance and specifications are subject to change without notice.