The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

14-in-1 USB 2.0 High Capacity Silver Multi Media Memory Card Reader


StarTech.com ID:  FCREADHC

$22.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Features

•  Backward compatible with SD cards and most popular formats (Compact Flash, MMC, Memory Stick and IBM Micro Drive)
•  OS Support: Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Mac OS, and Linux
•  Plug-and-play installation
•  Supports SDHC cards for use with devices and applications requiring large storage capacity
•  Supports USB 2.0 transfer rates of up to 480Mbps, backward compatible with USB 1.1
•  USB powered (no external power or battery needed)

Product appearance and specifications are subject to change without notice.