The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

HDMI High Resolution Video Extender - Up to 150 ft


StarTech.com ID:  HDMIEQ

Not Available  
Reseller Pricing Available:
Create an account
Volume Order? Request a quote

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 
Features

•  Can be powered directly from the cable, or if using it for long distances, it is recommended to use the external power adapter
•  Corrects any digital error that may occur in error while in stream and provides 8 dB input equalization to compensate for cable transmission loss.
•  Extends cable reach to 50 meters. 40 meters from the source to the equalizer plus 10 meters from the equalizer to the projector, TV/monitor.
•  Features an On/Off switch for signal enhancement
•  HDCP compliant.
•  HDMI is backward compatible with DVI. The unit will work with either DVI or HDMI(DVI to HDMI adapter/cable needed)
•  Maintains high HDMI single link video resolution up to UXGA/1080p
•  Plug and play, easy to install.

Product appearance and specifications are subject to change without notice.