The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

10/100 Fiber to Ethernet Media Converter Multi Mode ST 2 km


StarTech.com ID:  MCM110ST2

$69.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Features

•  1310nm wavelength
•  Auto detects half/full duplex transfer mode from the TX port.
•  Auto negotiation or Force 10/100 Mbps and MDI/MDI-X (Crossover for TX port).
•  Compatible with 3COM™, Cisco™, Lucent™ and Nortel™ networks
•  Forward 9K jumbo packets in converter mode
•  It’s compact design and weight makes it portable and unobtrusive to carry
•  LED Indicators for simple Ethernet/Fiber network link monitoring
•  Provides switch configuration of half/full duplex transfer mode for FX port.
•  Support flow control (Pause)
•  Supports a maximum multi mode fiber optic cable distance of 2 km
•  Supports a maximum packet size of 1600 bytes.
•  Supports IEEE 802.1q Tag VLAN pass thru
•  Supports IEEE 802.3 10Base-T, 802.3u 100Base-TX and 100Base-FX industry standards
•  Supports Link Fault Pass through (LFP)
•  Supports Q in Q double tagged frame transparent

Product appearance and specifications are subject to change without notice.