The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1000 Mbps Gigabit Single-Mode Fiber Ethernet Media Converter SC 15km


StarTech.com ID:  MCMGBSC15

$174.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Features

•  1310nm Wavelength
•  Auto detects half/full duplex transfer mode from the TX port
•  Auto negotiation MDI/MDI-X (Crossover for TX port)
•  Compact design
•  LED Indicators for simple Ethernet/Fiber network link monitoring
•  Simple installation
•  Supports 802.3ab 1000Base-TX, and 1000Base-LX/LH industry standards
•  Supports a maximum Single-mode fiber optic cable distance of 15km
•  Supports forced full duplex or auto-negotiation modes on the fiber link
•  Supports IEEE 802.1q Tag VLAN pass through
•  Supports transparent Q-in-Q double tagged frames

Product appearance and specifications are subject to change without notice.