|
•
|
Complies with IEEE 802.11 B/G 2.4GHz standards
Complies with IEEE 802.11 B/G 2.4GHz standards
Complies with IEEE 802.11 B/G 2.4GHz standards |
|
•
| Can also be used as a USB wireless LAN adapter with transfer rates up to 54Mbps. |
|
•
| Displays information about wireless hotspots within range. Detects SSID, signal strength, network types (802.11b/g), network mode (infrastructure or adhoc), operating channel, and number of access points detected |
|
•
| Features a rechargeable battery which can be charged through any USB port |
|
•
| Includes software access point function, which turns the wireless station into a wireless access point |
|
•
| Protect your network with 64/128/256-bit WEP, WPA (TKIP with IEEE 802.1x) and WPA2 (AES with IEEE 802.1x) security. |
|
•
| Suitable for desktops and notebook computers |
|
•
| USB 2.0 and 1.1 compliant wireless LAN adapter supports windows 98SE/ME/2000/XP. |