|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Chipset ID | NETMOS NM9820CV |
| Number of Ports | 1 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 1.83 lb [0.83 kg] |
| Communication Buffer | 16 Byte FIFO |
| Connector Types | 1 - DB9 Male |
| Bus Type | PCI 2.1 |
| Serial Ports | 1 x 16C550 |
| Drivers | DOS, Windows 3.x/9x/ME/NT4/2000/XP/2003 and up (only 1 driver disk per 10 pack) |
|
|
|
|