|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Connector Types | 2 - DB9 Male |
| Maximum Data Transfer Rate | 920000 Kbits/Sec |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 2.08 lb [0.94 kg] |
| Communication Buffer | 16 Byte FIFO |
| Bus Type | PCI 2.1 |
| Serial Ports | 1 x 16C550 |
| OS Compatibility | MS DOS, Windows /NT4 /2000 /XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|