The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

6 ft IEEE-1394 FireWire Extension Cable 4 - 4 M/F


StarTech.com ID:  139444EXT6

$8.49 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
On Sale $8.49 (Regular $9.99)
Ends November 30, 2009
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 
Technical Specifications

Warranty Lifetime warranty
Connector A1 - Firewire 4 pin Male
Connector B1 - FireWire 4 pin Female
ColorBlack
Product Length6 ft [1.83 m]
Maximum Cable Length14 ft [4.27 m]
Carton Quantity80
Shipping (Package) Weight0.18 lb [0.08 kg]
Product Weight0 lb [0 kg]

Product appearance and specifications are subject to change without notice.