The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

10 ft IEEE-1394 FireWire Cable 6-6 M/M


StarTech.com ID:  1394_10

$12.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 
Technical Specifications

Warranty Lifetime warranty
Connector A1 - Firewire 6 pin Male
Connector B1 - Firewire 6 pin Male
ColorGray
Product Length10 ft [3.05 m]
Maximum Cable Length14 ft [4.27 m]
Carton Quantity120
Shipping (Package) Weight0.46 lb [0.21 kg]

Product appearance and specifications are subject to change without notice.