|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - Firewire 6 pin Male |
| Connector B | 1 - Firewire 6 pin Male |
| Color | Transparent |
| Product Length | 15 ft [4.57 m] |
| Maximum Cable Length | 14 ft [4.27 m] |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.66 lb [0.3 kg] |
| Connector A | 6-pin Male |
| Connector B | 6-pin Male |
| Color | Transparent |
| Length | 15ft (4.6m) |
| IEE1394-1995 Compliant | |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|