The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

10 Ft IEEE-1394 Firewire Cable 4-6 M/M


StarTech.com ID:  1394_46_10

$11.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty Lifetime warranty
Connector A1 - Firewire 4 pin Male
Connector B1 - Firewire 6 pin Male
ColorBlack
Product Length10 ft [3.05 m]
Maximum Cable Length14 ft [4.27 m]
Carton Quantity120
Shipping (Package) Weight0.29 lb [0.13 kg]