The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

15 ft IEEE-1394 Firewire Cable 4-6 M/M


StarTech.com ID:  1394_46_15

$13.59 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
On Sale $13.59 (Regular $15.99)
Ends November 30, 2009
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 
Technical Specifications

Warranty Lifetime warranty
Connector A1 - Firewire 4 pin Male
Connector B1 - Firewire 6 pin Male
ColorBlack
Product Length15 ft [4.57 m]
Maximum Cable Length14 ft [4.27 m]
Carton Quantity100
Shipping (Package) Weight0.42 lb [0.19 kg]

Product appearance and specifications are subject to change without notice.