|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - Firewire 4 pin Male |
| Connector B | 1 - Firewire 6 pin Male |
| Color | Transparent |
| Product Length | 6 ft [1.83 m] |
| Maximum Cable Length | 14 ft [4.27 m] |
| Carton Quantity | 150 |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
| Connector A | 4-pin Male |
| Connector B | 6-pin Male |
| Color | Transparent |
| Length | 6ft (1.8m) |
| IEE1394-1995 Compliant | |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|