The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

10 ft IEEE-1394 Firewire 800 Cable 9-4 M/M


StarTech.com ID:  1394_94_10

$28.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 
Technical Specifications

Warranty Lifetime warranty
Connector A1 - Firewire 800 9 pin Male
Connector B1 - Firewire 4 pin Male
ColorBlack
Product Length10 ft [3.05 m]
Maximum Cable Length14 ft [4.27 m]
Carton Quantity120
Shipping (Package) Weight0.29 lb [0.13 kg]
Cable Length10 Feet (3 Meters)
Connector A: 1394b 9 pin Male
Connector B1394a 4 pin Male
Compliant StandardIEEE 1394a & 1394b
ColorBlack

Product appearance and specifications are subject to change without notice.