|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - Firewire 800 9 pin Male |
| Connector B | 1 - Firewire 800 9 pin Male |
| Color | Black |
| Product Length | 10 ft [3.05 m] |
| Maximum Cable Length | 14 ft [4.27 m] |
| Carton Quantity | 120 |
| Shipping (Package) Weight | 0.55 lb [0.25 kg] |
| Cable Length | 10 Feet (3 Meters) |
| Connector A | 1394b 9 pin Male |
| Connector B | 1394b 9 pin Male |
| Compliant Standard | FireWire 800 & 1394b |
| Color | Black |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|