|
|
|
Technical Specifications
|
|
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Height | 1.61 in [41 mm] |
| Hot Swap Capability | Yes |
| Product Length | 8.19 in [208 mm] |
| Fans | 2 - 40 mm |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 0.93 lb [0.42 kg] |
| Product Weight | 0.91 lb [0.41 kg] |
| Product Width | 4.8 in [122 mm] |
| HD Compatibility | All 3.5 Inch SCSI 68 pin Hard Drives including Ultra160 & Ultra320 |
| Cooling Fan | 2 Ball-Bearing Fans |
| Drive Drawer Enclosure | Aluminum |
| Enclosure Color | Black (Front Bezel) |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
|
|
|
|