The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1U 15" Rack Mount LCD Console w/ Rear Mount KVM Switch Module


StarTech.com ID:  1UCABCONS

$1,245.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
This Product has been replaced with
1U 15" Rack Mount LCD Console - USB + PS/2 (RACKCONS1501)
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
Connector Types2 - 6 DIN Female
Connector Types1 - High Density DB15 Female
Enclosure TypeSteel
Audio SupportNo
KVM CascadableYes
Dual Display SupportNo
DVI SupportNo
Supported PlatformsPS/2
KVM IP ControlNo
Number of KVM Ports1
Rack-MountableYes
KVM TFT15
Product Length18.9 in [48 cm]
Maximum Number of Users1
Operating Temperature0 to +50℃
Power Adapter IncludedYes
Power Adapter - Amperage4 Amps
Power Adapter - DC Voltage12 Volts
Carton Quantity1
Storage Temperature-20 to +60℃
Shipping (Package) Weight32.69 lb [14.79 kg]
LCD Size15.1 inches TFT
Resolution1024 x 768 @60/70/75Hz
Display Color16.7M (8 bits)
User ControlOSD control (auto saving)
Input SignalRGB analog, H/V separate
Plug and Play VESAVESA DDC 1/2B
Keyboard105 Key, PS/2
Mouse Touch PadPS/2
Power ManagementVESA DPMS compliant
 ON mode = 23.2W
 STANDBY mode <= 1W
 SUSPEND mode <= 1W
 OFF mode <= 1W
CertFCC (Part 15)
Rack/Cabinet Depth Requirement30 in. (minimum)

Product appearance and specifications are subject to change without notice.