|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - 6 DIN Female |
| Connector Types | 1 - High Density DB15 Female |
| Enclosure Type | Steel |
| Product Height | 15 in [381 mm] |
| Audio Support | No |
| KVM Cascadable | Yes |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 1 |
| Rack-Mountable | Yes |
| KVM TFT | 17 |
| Product Length | 20.67 in [525 mm] |
| Maximum Number of Users | 1 |
| Operating Temperature | 0 to +50Ž |
| Carton Quantity | 1 |
| Storage Temperature | -20 to +60Ž |
| Shipping (Package) Weight | 41.06 lb [18.58 kg] |
| Product Weight | 22.43 lb [10.15 kg] |
| Product Width | 19 in [482.6 mm] |
| LCD Size | 17 inches TFT |
| Display Colors | 16.7M (8 bits) |
| User Control | OSD control (auto saving) |
| Input Signal | RGB analog, H/V separate |
| Plug and Play VESA | VESA DDC 1/2B |
| Keyboard | 105 Key, PS/2 |
| Mouse Touch Pad | PS/2 |
| Power Management | VESA DPMS compliant |
| ON mode = | 23.2W |
| STANDBY mod<= | 1W |
| SUSPEND mode <= | 1W |
| OFF mode <= | 1W |
| Rack/Cabinet Depth Requirement | 30 in. (minimum) |
| Power | DV 12V - 4A - Center Positive |
| Contrast Ratio | 500:1 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|