|
|
|
Technical Specifications
|
|
| Color | Black |
| Audio Support | No |
| KVM Cascadable | Yes |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Rack-Mountable | Yes |
| KVM TFT | 19 |
| Maximum Analog Resolutions | 1280 x 1024 pixels |
| Operating Temperature | 0 to +50 |
| Carton Quantity | 1 |
| Storage Temperature | -20 to +60℃ |
| Shipping (Package) Weight | 45.53 lb [20.6 kg] |
| Screen Size/Type | 19" TFT LCD |
| Keyboard/Mouse | 105-key keyboard + integrated touchpad (with scroll) |
| Form Factor | 1U (when closed) |
| Power Management | VESA DPMS compliant |
| Input Signal | RGB Analog, H/V Separate |
| MTBF | 360,562 hours |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|