|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Key Lock | Yes |
| Fans | 3 - 120 mm |
| Carton Quantity | 1 |
| Industry Standards | EIA RS310-C |
| Weight Capacity | 2210 lb [1000 kg] |
| Shipping (Package) Weight | 185.64 lb [84 kg] |
| Internal Rack Height | 15U |
| External height | 30 inches |
| Internal width | 19 inches |
| External width | 22 inches |
| Internal depth | 31.4 inches |
| External Depth | 35.5 inches |
| Shipping dimensions | 38.5H x 24W x 38D inches |
| Color | Flat Black |
| Package Contents | |
| | 26x36x19 Inch 15U Cabinet Equipment Rack |
| | Should have square hole posts (.3660x.3610 square holes) |
| | Bag of screws, fastners and keys |
| Standards | EIA RS310-C |
| Max Load Capacity | 1000 Kgs |
| Casters included | YES |
| Noise Level | 39 dBa |
| Input Voltage | 115 AC |
| Input Current | 0.13/0.14 A |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|