|
|
|
Technical Specifications
|
|
| Product Height | 0.35 in [9 mm] |
| Humidity | 20% to 80% RH |
| Product Length | 3.27 in [83 mm] |
| Operating Temperature | 5°C to 50°C (41°F to 122°F) |
| Carton Quantity | 40 |
| Storage Temperature | -25°C to 70°C (-4°F to 158°F) |
| Shipping (Package) Weight | 1.76 oz [50 g] |
| Product Weight | 2.12 oz [60 g] |
| Product Width | 2.72 in [69 mm] |
| LED Indicators | 1 - LED1 - Power and Satus |
| LED Indicators | 1 - LED2 - Activity |
| LED Indicators | 1 - LED3 - Alarm |
| Number of Drives | 2 |
| Compatible Drives | Compact Flash I/II |
| Compatible Drives | Micro Drive |
| Host Connectors | 1 - 7 pin SATA DATA Male |
| Host Connectors | 1 - 15 pin SATA Power Male |
| Host Connectors | 1 - 5 pin Micro-USB B Female |
| Drive Connectors | 2 - 50 pin Compact Flash/Micro Drive Male |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|