|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Height | 79.02 in [200.7 cm] |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 54.15 lb [24.5 kg] |
| Product Weight | 50.17 lb [22.7 kg] |
| Product Width | 23.62 in [60 cm] |
| Construction | Steel |
| Static Load Capacity | 330 lbs. (150 kg.) |
| Standards Compliance | ANSI/EIA RS-310-D, IEC297-2, DIN41491 (Part I, Part VII), GB/T3047.2-92 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|