|
|
|
Technical Specifications
|
|
| Connector Types | 1 - IDE 40 pin Male |
| Connector Types | 1 - IDE 44 Male |
| Connector Types | 1 - SP4 Male |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.62 lb [0.28 kg] |
| Bus Type | IDE |
| Form Factor | 40 Pin and 44 Pin |
| General Specifications | This product does not support hot-swapping of flash cards while the PC is powered on. You must turn-off your computer to switch cards. |
| General Specifications | 1 x Compact Flash Slot |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|