|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 4 - USB A Female |
| Connector Types | 1 - eSATA Plug |
| Connector Types | 1 - FireWire 6 pin Female |
| Product Height | 4.76 in [121 mm] |
| Product Length | 4.02 in [102 mm] |
| Carton Quantity | 24 |
| Shipping (Package) Weight | 0.71 lb [0.32 kg] |
| Product Weight | 8.82 oz [250 g] |
| Product Width | 0.98 in [25 mm] |
| Material | Plastic |
| General Specifications | SPK (Speaker) and MIC (Microphone)Female Ports |
|
|
|
|