|
|
|
Technical Specifications
|
|
| Color | Beige |
| Enclosure Type | Plastic |
| Product Height | 0.98 in [25 mm] |
| LED Indicators | 4 - Activity |
| Product Length | 5.12 in [130 mm] |
| Maximum Data Transfer Rate | 480000000 Mbits/Sec |
| Memory Media Type | Compact Flash I |
| Memory Media Type | Compact Flash II |
| Memory Media Type | IBM Micro Drive |
| Memory Media Type | Smart Media |
| Memory Media Type | Secure Digital Card |
| Memory Media Type | Multi Media Card |
| Memory Media Type | Memory Stick |
| Memory Media Type | MS Pro Card |
| Carton Quantity | 20 |
| Industry Standards | USB 2.0 |
| Shipping (Package) Weight | 0.62 lb [0.28 kg] |
| Product Weight | 5.65 oz [160 g] |
| Product Width | 3.94 in [100 mm] |
| OS | Windows 98SE/2000/ME/XP and Mac OS 9.0 and up (OS X for USB 2.0 speeds) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|