|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - USB B Male |
| Enclosure Type | Plastic |
| Product Height | 1.04 in [26.3 mm] |
| LED Indicators | 1 - Power LED (red) |
| LED Indicators | 1 - 4 x Status/Activity LED's for each card socket |
| Product Length | 4.37 in [111 mm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
| Product Weight | 3.53 oz [100 g] |
| Product Width | 3.79 in [9.63 cm] |
| Max Data Tranfer Rate | USB 2.0 480 Mbps and USB 1.1 12Mbps |
| Cables Included | USB Type B to Type A cable and USB Type B to USB Motherboard header cable for internal installation |
| General Specifications | The chipset for the 35FCREAD20BK can support up to 1G SD,MMC and MS card |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS X and up |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|