|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Plastic |
| LED Indicators | 4 - Activity |
| Maximum Data Transfer Rate | 480000000 Mbits/Sec |
| Memory Media Type | Compact Flash I |
| Memory Media Type | Compact Flash II |
| Memory Media Type | IBM Micro Drive |
| Memory Media Type | Memory Stick |
| Memory Media Type | MS Pro Card |
| Memory Media Type | Multi Media Card |
| Memory Media Type | Secure Digital Card |
| Memory Media Type | MS Pro Card |
| Memory Media Type | Secure Digital Card |
| Carton Quantity | 20 |
| Industry Standards | USB 2.0 |
| Shipping (Package) Weight | 0.64 lb [0.29 kg] |
| Compatibility | Compact Flash Card I/II, IBM Micro Drive, Smart Media Card, Secure Digital Card, Multi-Media Card, Memory Stick and MS Pro Cards |
| General Specifications | Product includes an attached USB motherboard header cable that splits to a USB type “A” connector |
| OS Compatibility | Windows 98SE/ 2000/ ME/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Linux, and Mac OS 9.x and up |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|