|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - High Density 15 pin Male |
| Connector A | 2 - 6 DIN Male |
| Connector B | 1 - High Density 15 pin Female |
| Connector B | 2 - 6 DIN Female |
| Color | Gray |
| Product Length | 24.99 ft [7.62 m] |
| Maximum Cable Length | 24.99 ft [7.62 m] |
| Carton Quantity | 15 |
| Shipping (Package) Weight | 3.25 lb [1.47 kg] |
| Length | 25 feet (7.5m) |
| End 1 Connectors | HDDB15 Male, 2x 6 MiniDIN Male |
| End 2 Connectors | HDDB15 Female, 2x 6 MiniDIN Female |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|